Counter Intelligence
Tools to Help You Sell Featured Products
Tools to Help You Sell Featured Products
Counter Intelligence is a tool designed specifically for you - the branch counter person. It contains information on how to sell many of Emerson's newest products. Check back often for new information and be sure to spread the word at your branch that this tool is available on the wholesaler portal.
ZS*KA Compressor
Wide opperating range 1-4 HP multi-refrigerant Scroll for restaurant and convienience store applications
Next Generation K5 Copeland Scroll Compressors for Refrigeration Applications
Refrigeration Scroll with built-In CoreSense diagnostics
Copeland Discus Digital Compressors
Discus Compressor with Digital modulation and built-In CoreSense diagnostics
Copeland Scroll Outdoor Refrigeration Unit (X-Line)
Outdoor Condensing unit with Scroll Compressors and built-in CoreSense diagnostics
Copeland Multi-Refrigerant Condensing Units with Copeland Scroll™ Compressors (FFAP/FFWP/FPAK)
Multi-Refrigerant Condensing units with Copeland Scroll compressors
Copeland M-Line Condensing Units
Multi-Refrigerant Condensing units with Copeland Hermetic Reciprocating compressors
CoreSense Protection
Sealed contactor with built-in CoreSense diagnostics for residential A/C applications
Emerson Stand-Alone Digital Controller for Refrigeration Applications (XC643)
Closed Loop Digital compressor controller that does not require a master controller
Electronic Unit Controller used on Copeland Condensing Units
Multi-Refrigerant low-pressure and fan cycle control for Copeland condensing units
Copeland Digital Compressor Controller (ICDM)
Control for connecting Digital compressors to a master system controller
Copeland Scroll™ Digital AC Compressor Controller (KMC)
Digital control for air conditioning Scroll compressors
Copeland PerformanceAlert™ Module
Add-on module for compressors or condensing units that provides diagnostics and protection
Dixell Universal XR Reach-In Controller
7-in-1 solution for heating/medium and low temperature/defrost/fans/alarms
Dixell XW60K Walk-In Controller
Microprocessor based controller suitable for applications on medium or low temperature refrigerating units
Dixell X-Web Evo Gateway
The XWEB EVO family for the optimum management of Retail field and HVAC/R application
3D Module Relay and Upgrade Kits
Moduload replacement provides 50% modulation for 3D compressors.
ZR/CR Premium Service Kits
Service kit for ZR Scrolls including CoreSense Protection module, capacitors, filter drier, and mounting hardware
Copeland_Certified_banner_36x24
Copeland Compressors – Heatcraft Condensing Units 2020ECT-9 v4
Copeland Certified Compressor Flyer 2019-46 R1
Copeland Certified Compressor Brochure 2002DS-115 R5
Copeland Certified Parts Flyer 2019ECT-33 R2
Copeland Certified Launch Package 2-24-20